Menu Search

Thumb Screws - Knurled Metal with Shoulder

In production

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
175 results
Product SKUs information
Essentra Part Number Price range Availability l3 l1 d2 l2 View
Request the lead time here
7.0 mm
45.0 mm
M8
13.0 mm
Request the lead time here
7.0 mm
100.0 mm
M8
13.0 mm
Request the lead time here
7.0 mm
70.0 mm
M8
13.0 mm
Request the lead time here
7.0 mm
20.0 mm
M8
13.0 mm
Request the lead time here
7.0 mm
30.0 mm
M8
13.0 mm
Request the lead time here
7.0 mm
60.0 mm
M8
13.0 mm
Request the lead time here
14.0 mm
35.0 mm
M16
22.0 mm
Request the lead time here
14.0 mm
100.0 mm
M16
22.0 mm
Request the lead time here
11.0 mm
90.0 mm
M12
18.0 mm
Request the lead time here
11.0 mm
100.0 mm
M12
18.0 mm
Request the lead time here
11.0 mm
50.0 mm
M12
18.0 mm
Request the lead time here
11.0 mm
30.0 mm
M12
18.0 mm
Request the lead time here
11.0 mm
65.0 mm
M12
18.0 mm
Request the lead time here
11.0 mm
90.0 mm
M12
18.0 mm
Request the lead time here
14.0 mm
30.0 mm
M16
22.0 mm
Request the lead time here
11.0 mm
55.0 mm
M12
18.0 mm
Request the lead time here
11.0 mm
50.0 mm
M12
18.0 mm
Request the lead time here
14.0 mm
50.0 mm
M16
22.0 mm
Request the lead time here
14.0 mm
80.0 mm
M16
22.0 mm
Request the lead time here
14.0 mm
55.0 mm
M16
22.0 mm
  • of 9
Shoulder Screw M8 45.0 mm Stainless Steel

10505014


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 100.0 mm Stainless Steel

10504895


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 70.0 mm Stainless Steel

10505090


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 20.0 mm Stainless Steel

10504932


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 30.0 mm Stainless Steel

10504970


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 60.0 mm Stainless Steel

10505052


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M16 35.0 mm Stainless Steel

10505632


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M16 100.0 mm Stainless Steel

10505618


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M12 90.0 mm Stainless Steel

10505601


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 100.0 mm Stainless Steel

10505403


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 50.0 mm Stainless Steel

10505502


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 30.0 mm Stainless Steel

10505441


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 65.0 mm Stainless Steel

10505540


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    65.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 90.0 mm Stainless Steel

10505595


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M16 30.0 mm Stainless Steel

10505625


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M12 55.0 mm Stainless Steel

10505519


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    55.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 50.0 mm Stainless Steel

10505496


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M16 50.0 mm Stainless Steel

10505663


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M16 80.0 mm Stainless Steel

10505717


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M16 55.0 mm Stainless Steel

10505670


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    55.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm