10504895
1505042
Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 0.63 in |
---|---|
Head Diameter | 16.0 mm |
Head Height | 0.276 in |
Head Height | 7.0 mm |
Thread Length | 3.937 in |
Thread Length | 100.0 mm |
Thread Size | M8 |
Shoulder Diameter | 0.394 in |
Shoulder Diameter | 10.0 mm |
Full Material | 304 Stainless Steel |
Screw Type | Thumb Screw |
Colour | Grey |
Finish | Matt |
Point Type | M8 |
Overall Length | 120.0 mm |
Overall Length | 4.724 in |
Length Under Head | 4.449 in |
Length Under Head | 113.0 mm |
Screw Full Material | Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue