10505502
1505103
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 24.0 mm |
|---|---|
| Head Diameter | 0.945 in |
| Head Height | 11.0 mm |
| Head Height | 0.433 in |
| Thread Length | 50.0 mm |
| Thread Length | 1.969 in |
| Thread Size | M12 |
| Shoulder Diameter | 16.0 mm |
| Shoulder Diameter | 0.63 in |
| Full Material | 304 Stainless Steel |
| Screw Type | Thumb Screw |
| Colour | Grey |
| Finish | Matt |
| Point Type | M12 |
| Overall Length | 3.11 in |
| Overall Length | 79.0 mm |
| Length Under Head | 2.677 in |
| Length Under Head | 68.0 mm |
| Screw Full Material | Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue