Tapered Plugs with Ring Tab are designed for easy removal and installation. Features a tapered profile for added versatility. Provides protection against damage, dirt, moisture and corrosion. Features a sturdy ring tab for improved handling when removing the plug. The ring also provides a wall protection when fully installed.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCFPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | d2 | Thread Size | d1 | View | |
|---|---|---|---|---|---|---|---|
| R 1,7355 - R 1,9283 | Request the lead time here |
|
|
|
|
||
| R 0,7327 - R 0,8141 | Request the lead time here |
|
|
|
|
||
| R 0,718 - R 0,7978 | Request the lead time here |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
|
0.197 in
5.0 mm
|
||
| R 3,1999 - R 3,5555 | Request the lead time here |
|
|
GAS 1"
|
|
||
| R 1,613 - R 1,7922 | Request the lead time here |
|
|
GAS 3/8"
|
|
||
| R 2,3431 - R 2,6034 | Request the lead time here |
|
|
|
|
||
| R 2,1949 - R 2,4388 | Request the lead time here |
0.433 in
11.0 mm
|
0.846 in
21.5 mm
|
|
0.748 in
19.0 mm
|
||
| R 2,9355 - R 3,2616 | Request the lead time here |
|
|
|
|
||
| R 1,9646 - R 2,1829 | Request the lead time here |
|
|
|
|
||
| R 1,465 - R 1,6278 | Request the lead time here |
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
GAS 1/4"
|
0.413 in
10.5 mm
|
||
| R 1,465 - R 1,6278 | Request the lead time here |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
|
0.453 in
11.5 mm
|
||
| R 1,5401 - R 1,7112 | Request the lead time here |
|
|
|
|
||
| R 1,613 - R 1,7922 | Request the lead time here |
|
|
|
|
||
| R 1,613 - R 1,7922 | Request the lead time here |
|
|
|
|
||
| R 1,5213 - R 1,6904 | Request the lead time here |
|
|
|
|
||
| R 1,8406 - R 2,0452 | Request the lead time here |
|
|
|
|
||
| R 1,6641 - R 1,849 | Request the lead time here |
|
|
|
|
||
| R 1,6998 - R 1,8886 | Request the lead time here |
|
|
|
|
||
| R 1,681 - R 1,8678 | Request the lead time here |
|
|
|
|
||
| R 0,7327 - R 0,8141 | Request the lead time here |