20747770
20747770
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 1,6278 |
| 5000 + | R 1,465 |
| H | 0.374 in |
|---|---|
| H | 9.5 mm |
| d2 | 12.5 mm |
| d2 | 0.492 in |
| d1 | 0.413 in |
| d1 | 10.5 mm |
| Thread Size | GAS 1/4" |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue