Menu Search

Centre Pull Tab Plug 44.5 mm 47.5 mm LDPE - PCR Green

Essentra Part Number:

20747978

Manufacturer Part Number:

20747978

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 R 1,9668
2500 + R 1,7702
Standard pack: 500

Order in multiple of 500

Total price:

R 983,40

500 x R 1,9668

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us