Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| R 86,5757 - R 98,909 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.075 in
1.9 mm
|
||
| R 58,0042 - R 66,4611 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.039 in
1.0 mm
|
||
| R 78,7485 - R 89,9431 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.043 in
1.1 mm
|
||
| R 207,1205 - R 236,4802 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.106 in
2.7 mm
|
||
| R 149,7007 - R 171,2367 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.067 in
1.7 mm
|
||
| R 89,8819 - R 102,6249 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.067 in
1.7 mm
|
||
| R 183,3622 - R 209,5827 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.15 in
3.8 mm
|
||
| R 252,2076 - R 288,0932 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.173 in
4.4 mm
|
||
| R 25,9118 - R 33,3808 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
| R 22,5143 - R 28,969 | Request the lead time here |
0.22 in
5.6 mm
|
0.437 in
11.1 mm
|
0.016 in
0.4 mm
|
||
| R 30,955 - R 35,5629 | Request the lead time here |
0.256 in
6.5 mm
|
0.638 in
16.2 mm
|
0.031 in
0.8 mm
|
||
| R 37,2752 - R 42,6629 | Request the lead time here |
0.256 in
6.5 mm
|
0.752 in
19.1 mm
|
0.051 in
1.3 mm
|
||
| R 30,6628 - R 34,9304 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.035 in
0.9 mm
|
||
| R 76,9647 - R 87,7767 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.067 in
1.7 mm
|
||
| R 25,7194 - R 33,3808 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| R 31,5701 - R 36,1638 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.031 in
0.8 mm
|
||
| R 35,476 - R 40,4965 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
||
| R 51,9915 - R 59,3453 | Request the lead time here |
0.319 in
8.1 mm
|
0.937 in
23.8 mm
|
0.043 in
1.1 mm
|
||
| R 175,8579 - R 200,9172 | Request the lead time here |
1.5 in
38.1 mm
|
3 in
76.2 mm
|
0.094 in
2.4 mm
|
||
| R 218,5461 - R 249,763 | Request the lead time here |
1.374 in
34.9 mm
|
2.752 in
69.9 mm
|
0.134 in
3.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue