10634691
1218258
| Quantity | Unit price |
|---|---|
| 20 - 99 | R 231,8433 |
| 100 - 199 | R 214,2608 |
| 200 + | R 203,0593 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Outside Diameter | 1.5 in |
|---|---|
| Outside Diameter | 38.1 mm |
| Inside Diameter | 0.756 in |
| Inside Diameter | 19.2 mm |
| Thickness | 0.106 in |
| Thickness | 2.7 mm |
| Loaded Height | 0.122 in |
| Loaded Height | 3.1 mm |
| Load at Flat Position | 12602.0 N |
| Load at Flat Position | 12602.0 N |
| Load at Maximum Deflection | 7162.0 N |
| Load at Maximum Deflection | 7162.0 N |
| Load at Minimum Deflection | 5293.0 N |
| Load at Minimum Deflection | 5293.0 N |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue