Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.
The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.
Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Thread Length | View | |
|---|---|---|---|---|---|---|
| R 5,922 - R 5,922 | Request the lead time here |
|
PPA
|
0.256 in
6.5 mm
|
||
| R 5,922 - R 5,922 | Request the lead time here |
|
PPA
|
0.512 in
13.0 mm
|
||
| R 8,79 - R 8,79 | Request the lead time here |
|
PPA
|
0.374 in
9.5 mm
|
||
| R 8,79 - R 8,79 | Request the lead time here |
|
PPA
|
0.63 in
16.0 mm
|
||
| R 9,4566 - R 9,4566 | Request the lead time here |
|
PPA
|
0.748 in
19.0 mm
|
||
| R 8,79 - R 8,79 | Request the lead time here |
4.8 mm
|
PPA
|
0.512 in
13.0 mm
|
||
| R 19,921 - R 41,8341 | Request the lead time here |
|
PPA
|
0.748 in
19.0 mm
|
||
| R 18,9288 - R 18,9288 | Request the lead time here |
|
PPA
|
1.969 in
50.0 mm
|
||
| R 10,0457 - R 21,0961 | Request the lead time here |
|
PPA
|
0.866 in
22.0 mm
|
||
| R 5,922 - R 12,4363 | Request the lead time here |
|
PPA
|
0.63 in
16.0 mm
|
||
| R 8,79 - R 18,4591 | 20 In stock - Delivery conditions may apply, visit our FAQs |
|
PPA
|
0.374 in
9.5 mm
|
||
| R 8,79 - R 18,4591 | Request the lead time here |
|
PPA
|
0.63 in
16.0 mm
|
||
| R 10,6503 - R 10,6503 | 188 In stock - Delivery conditions may apply, visit our FAQs |
|
PPA
|
1.496 in
38.0 mm
|
||
| R 21,4247 - R 21,4247 | Request the lead time here |
|
PPA
|
0.984 in
25.0 mm
|
||
| R 5,922 - R 5,9626 | Request the lead time here |
|
PPA
|
0.374 in
9.5 mm
|
||
| R 8,79 - R 18,4591 | Request the lead time here |
|
PPA
|
0.512 in
13.0 mm
|
||
| R 31,5635 - R 66,2834 | Request the lead time here |
|
PPA
|
1.969 in
50.0 mm
|
||
| R 12,7432 - R 26,7608 | Request the lead time here |
|
PPA
|
0.984 in
25.0 mm
|
||
| R 9,4296 - R 13,4831 | Request the lead time here |
6.3 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| R 4,3805 - R 7,1255 | Request the lead time here |
3.5 mm
|
PPA
|
0.256 in
6.5 mm