10105535
6580251301VR
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 18,8282 |
| 1000 + | R 8,9658 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Length | 0.374 in |
|---|---|
| Thread Length | 9.5 mm |
| Colour | Black |
| Head Diameter | 9.5 mm |
| Head Diameter | 0.374 in |
| Head Height | 0.122 in |
| Head Height | 3.1 mm |
| Screw Type | Self-Tapping Screw |
| Head Type | Pan Head |
| Commodity Code | 3926909790 |
| Full Material | 45% Glass Filled Polyphthalamide |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue