10376720
433005511499
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 6,151 |
| 500 - 999 | R 4,6568 |
| 1000 + | R 3,9169 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Length | 0.748 in |
|---|---|
| Thread Length | 19.0 mm |
| Thread Size | 4.8 mm |
| Colour | Black |
| Head Diameter | 9.5 mm |
| Head Diameter | 0.374 in |
| Head Height | 0.146 in |
| Head Height | 3.7 mm |
| Screw Type | Self-Tapping Screw |
| Head Type | Ultra Low Head |
| Commodity Code | 3926909790 |
| Full Material | 45% Glass Filled Polyphthalamide |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue