Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 7,5976 - R 8,956 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 7,0786 - R 7,4928 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
2.165 in
55.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 3,8977 - R 4,3871 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.354 in
9.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 4,1516 - R 4,6585 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 7,0786 - R 7,4928 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 3,0578 - R 5,5895 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
1 in
25.4 mm
|
|
||
| R 10,795 - R 17,565 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 2,5988 - R 3,2085 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1 in
25.4 mm
|
|
||
| R 2,5988 - R 3,2085 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.248 in
31.7 mm
|
|
||
| R 2,9886 - R 3,6897 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.252 in
6.4 mm
|
|
||
| R 2,9886 - R 3,6897 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
|
||
| R 2,432 - R 4,4801 | 1600 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
|
|
|
0.374 in
9.5 mm
|
|
||
| R 2,9156 - R 5,305 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
0.874 in
22.2 mm
|
|
||
| R 10,5816 - R 17,181 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 11,2074 - R 18,2335 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 2,6738 - R 4,9068 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
|
|
|
0.626 in
15.9 mm
|
|
||
| R 11,2074 - R 18,2335 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 2,9886 - R 3,6897 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.5 in
12.7 mm
|
|
||
| R 3,7405 - R 6,8553 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
1.126 in
28.6 mm
|
|
||
| R 11,2074 - R 18,2335 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Female/Snap-lock Standoff