Menu Search

Round Tube Inserts - Multi Purpose PCR

In stock

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Essentra Part Number Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
R 0,3837 - R 0,5969 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
10.0 mm
1.0 mm
R 19,7986 - R 21,9984 Request the lead time here
28.5 mm
6.0 mm
4.5 mm
110.0 mm
2.0 mm
R 0,4143 - R 0,6445 Request the lead time here
4.0 mm
R 0,4282 - R 0,6661 Request the lead time here
13.0 mm
3.0 mm
2.0 mm
15.0 mm
1.0 mm
R 24,081 - R 26,7566 Request the lead time here
6.0 mm
R 0,5863 - R 0,9121 Request the lead time here
5.0 mm
R 0,3974 - R 0,6182 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
12.0 mm
1.0 mm
R 0,4395 - R 0,6836 Request the lead time here
11.0 mm
5.0 mm
2.0 mm
16.0 mm
1.0 mm
R 29,727 - R 33,03 Request the lead time here
6.0 mm
R 1,0818 - R 1,6829 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
21.0 mm
1.0 mm
R 67,9328 - R 75,4809 Request the lead time here
6.0 mm
R 0,869 - R 1,3518 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
28.0 mm
1.0 mm
R 1,2191 - R 1,8964 Request the lead time here
12.0 mm
5.0 mm
3.0 mm
32.0 mm
1.0 mm
R 19,761 - R 21,9567 Request the lead time here
6.0 mm
R 19,7385 - R 30,7043 Request the lead time here
20.0 mm
5.0 mm
4.0 mm
102.0 mm
2.0 mm
R 21,0833 - R 23,4259 Request the lead time here
6.0 mm
R 2,0247 - R 2,2497 Request the lead time here
11.5 mm
5.0 mm
5.0 mm
48.0 mm
2.5 mm
R 2,3515 - R 2,6128 Request the lead time here
5.0 mm
R 5,0243 - R 5,5825 Request the lead time here
5.0 mm
R 5,5389 - R 6,1543 Request the lead time here
6.0 mm
  • of 4
Round Tube Insert 10.0 mm Black LDPE - PCR

20753122

Price Range
R 0,5969 - R 0,3837

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 110.0 mm Black LDPE - PCR

20753184

Price Range
R 21,9984 - R 19,7986

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • h1
    6.0 mm
  • h
    28.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 13.0 mm Black LDPE - PCR

20753245

Price Range
R 0,6445 - R 0,4143

Stock Levels
Request the lead time here
Attributes
  • h1
    4.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 15.0 mm Black LDPE - PCR

20753290

Price Range
R 0,6661 - R 0,4282

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • h1
    3.0 mm
  • h
    13.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 140.0 mm Black LDPE - PCR

20753283

Price Range
R 26,7566 - R 24,081

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 19.0 mm Black LDPE - PCR

20753368

Price Range
R 0,9121 - R 0,5863

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 12.0 mm Black LDPE - PCR

20753207

Price Range
R 0,6182 - R 0,3974

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 16.0 mm Black LDPE - PCR

20753313

Price Range
R 0,6836 - R 0,4395

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • h1
    5.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 168.3 mm Black LDPE - PCR

20753337

Price Range
R 33,03 - R 29,727

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 21.0 mm Black LDPE - PCR

20753399

Price Range
R 1,6829 - R 1,0818

Stock Levels
Request the lead time here
Attributes
  • D
    21.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 193.7 mm Black LDPE - PCR

20753375

Price Range
R 75,4809 - R 67,9328

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 28.0 mm Black LDPE - PCR

20753443

Price Range
R 1,3518 - R 0,869

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 32.0 mm Black LDPE - PCR

20753474

Price Range
R 1,8964 - R 1,2191

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • h1
    5.0 mm
  • h
    12.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 105.0 mm Black LDPE - PCR

20753160

Price Range
R 21,9567 - R 19,761

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 102.0 mm Black LDPE - PCR

20753153

Price Range
R 30,7043 - R 19,7385

Stock Levels
Request the lead time here
Attributes
  • D
    102.0 mm
  • h1
    5.0 mm
  • h
    20.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 127.0 mm Black LDPE - PCR

20753238

Price Range
R 23,4259 - R 21,0833

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 48.0 mm Black LDPE - PCR

20753603

Price Range
R 2,2497 - R 2,0247

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 52.0 mm Black LDPE - PCR

20753641

Price Range
R 2,6128 - R 2,3515

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 70.0 mm Black LDPE - PCR

20753719

Price Range
R 5,5825 - R 5,0243

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 75.0 mm Black LDPE - PCR

20753733

Price Range
R 6,1543 - R 5,5389

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000