Menu Search

Round Tube Insert 75.0 mm Black LDPE - PCR

Essentra Part Number:

20753733

Manufacturer Part Number:

20753733

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 R 6,2774
1000 + R 5,6497
Standard pack: 200

Order in multiple of 200

Total price:

R 1 255,48

200 x R 6,2774

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 6.0 mm
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us