Menu Search

Round Tube Insert 130.0 mm Black LDPE - PCR

Essentra Part Number:

20753252

Manufacturer Part Number:

20753252

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 199 R 25,0269
200 + R 22,5242
Standard pack: 40

Order in multiple of 40

Total price:

R 1 001,08

40 x R 25,0269

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 6.0 mm
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us