Menu Search

Round Tube Insert 108.0 mm Black LDPE - PCR

Essentra Part Number:

20753177

Manufacturer Part Number:

20753177

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
75 - 374 R 22,4192
375 + R 20,1773
Standard pack: 75

Order in multiple of 75

Total price:

R 1 681,44

75 x R 22,4192

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 6.0 mm
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us