Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | h | Colour | A | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 5,3714 - R 5,9682 | Request the lead time here |
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
White
|
3.937 in
100.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| R 8,3527 - R 9,2808 | Request the lead time here |
2.362 in
60.0 mm
|
0.945 in
24.0 mm
|
Grey
|
3.937 in
100.0 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
0.059 in
1.5 mm
|
||
| R 15,7065 - R 17,4517 | Request the lead time here |
3.937 in
100.0 mm
|
0.945 in
24.0 mm
|
Grey
|
4.724 in
120.0 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.138 in
3.5 mm
|
||
| R 6,8018 - R 7,5575 | Request the lead time here |
1.969 in
50.0 mm
|
0.846 in
21.5 mm
|
White
|
4.724 in
120.0 mm
|
0.236 in
6.0 mm
|
0.217 in
5.5 mm
|
0.118 in
3.0 mm
|
||
| R 10,2878 - R 11,4309 | Request the lead time here |
3.15 in
80.0 mm
|
0.945 in
24.0 mm
|
White
|
4.724 in
120.0 mm
|
0.197 in
5.0 mm
|
0.217 in
5.5 mm
|
0.079 in
2.0 mm
|
||
| R 4,8953 - R 5,4392 | Request the lead time here |
0.787 in
20.0 mm
|
0.846 in
21.5 mm
|
Grey
|
4.724 in
120.0 mm
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 2,4605 - R 2,7339 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Grey
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 1,0689 - R 1,1878 | Request the lead time here |
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
Grey
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| R 1,2315 - R 1,3683 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Grey
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,8439 - R 0,9378 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
White
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| R 1,5507 - R 1,723 | Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
Grey
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 1,2315 - R 1,3683 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
White
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 2,0785 - R 2,3094 | Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
Grey
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| R 1,0039 - R 1,1156 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
White
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,7826 - R 0,8695 | Request the lead time here |
0.984 in
25.0 mm
|
0.531 in
13.5 mm
|
Grey
|
1.181 in
30.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
0.059 in
1.5 mm
|
||
| R 0,8218 - R 0,9131 | Request the lead time here |
0.984 in
25.0 mm
|
0.531 in
13.5 mm
|
White
|
1.181 in
30.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
0.059 in
1.5 mm
|
||
| R 1,0689 - R 1,1878 | Request the lead time here |
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
White
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| R 2,0785 - R 2,3094 | Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
White
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| R 1,315 - R 1,4611 | Request the lead time here |
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
White
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 2,4605 - R 2,7339 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
White
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm