20768089
20768089
| Quantity | Unit price |
|---|---|
| 450 - 2249 | R 5,9682 |
| 2250 + | R 5,3714 |
| A | 100.0 mm |
|---|---|
| A | 3.937 in |
| B | 0.984 in |
| B | 25.0 mm |
| h | 0.591 in |
| h | 15.0 mm |
| h1 | 5.0 mm |
| h1 | 0.197 in |
| Minimum Wall Thickness | 1.5 mm |
| Minimum Wall Thickness | 0.059 in |
| Maximum Wall Thickness | 3.0 mm |
| Maximum Wall Thickness | 0.118 in |
| Material | LDPE |
| Colour | White |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue