20768348
20768348
| Quantity | Unit price |
|---|---|
| 125 - 624 | R 9,4664 |
| 625 + | R 8,5198 |
| A | 100.0 mm |
|---|---|
| A | 3.937 in |
| B | 60.0 mm |
| B | 2.362 in |
| h | 24.0 mm |
| h | 0.945 in |
| h1 | 0.236 in |
| h1 | 6.0 mm |
| Minimum Wall Thickness | 0.059 in |
| Minimum Wall Thickness | 1.5 mm |
| Maximum Wall Thickness | 0.177 in |
| Maximum Wall Thickness | 4.5 mm |
| Material | LDPE |
| Colour | Grey |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue