20769710
20769710
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 1,7575 |
| 5000 + | R 1,5817 |
| A | 1.575 in |
|---|---|
| A | 40.0 mm |
| B | 1.181 in |
| B | 30.0 mm |
| h | 0.472 in |
| h | 12.0 mm |
| h1 | 0.197 in |
| h1 | 5.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Minimum Wall Thickness | 1.0 mm |
| Maximum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 3.0 mm |
| Material | LDPE - PIR |
| Colour | Grey |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue