Menu Search

Open Snap-fit Bushings

In production

Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.

Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.

  • Materials: Heat Stabilised Nylon 6/6 and Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Essentra Part Number Price range Availability Minimum Panel Thickness Maximum Cable Bundle Diameter Mounting Hole Diameter Maximum Panel Thickness View
R 1,9529 - R 4,4592 Request the lead time here
1.0 mm
19.0 mm
1.5 mm
R 1,5193 - R 3,4788 Request the lead time here
1.0 mm
13.0 mm
1.5 mm
R 1,9683 - R 8,1752 Request the lead time here
1.0 mm
24.0 mm
1.6 mm
R 5,304 - R 7,7656 Request the lead time here
0.8 mm
13.0 mm
3.5 mm
R 4,3703 - R 5,3957 Request the lead time here
0.8 mm
9.5 mm
3.2 mm
R 9,5691 - R 11,5786 Request the lead time here
0.8 mm
27.8 mm
3.2 mm
R 3,1216 - R 5,2656 Request the lead time here
0.8 mm
25.0 mm
3.0 mm
R 6,0106 - R 8,0002 Request the lead time here
0.8 mm
38.1 mm
3.2 mm
R 5,6479 - R 8,2692 Request the lead time here
0.8 mm
31.8 mm
3.2 mm
R 4,4132 - R 5,4485 Request the lead time here
0.7 mm
9.5 mm
1.7 mm
R 5,1957 - R 6,9156 Request the lead time here
1.0 mm
22.0 mm
3.5 mm
R 4,4919 - R 5,5456 Request the lead time here
0.8 mm
11.1 mm
3.2 mm
R 5,1261 - R 7,5052 Request the lead time here
0.8 mm
14.3 mm
3.2 mm
R 7,2277 - R 8,0308 Request the lead time here
0.8 mm
34.9 mm
3.2 mm
R 2,691 - R 5,4079 Request the lead time here
0.4 mm
29.0 mm
1.1 mm
R 3,383 - R 6,7836 Request the lead time here
0.4 mm
27.1 mm
1.0 mm
R 3,3061 - R 4,8228 Request the lead time here
0.4 mm
6.9 mm
1.0 mm
R 4,151 - R 5,525 Request the lead time here
0.7 mm
16.5 mm
3.3 mm
R 6,2066 - R 9,0871 Request the lead time here
1.2 mm
16.0 mm
3.5 mm
R 2,3835 - R 4,7596 Request the lead time here
0.8 mm
22.0 mm
1.6 mm
  • of 2
Snap Fit Bushing Nylon 6/6 Black

10021231

Price Range
R 4,4592 - R 1,9529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    22.7 mm
  • Mounting Hole Diameter
    19.0 mm
  • Maximum Panel Thickness
    1.5 mm
  • Overall Height
    5.7 mm
Snap Fit Bushing Nylon 6/6 Black

10021217

Price Range
R 3,4788 - R 1,5193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    16.2 mm
  • Mounting Hole Diameter
    13.0 mm
  • Maximum Panel Thickness
    1.5 mm
  • Overall Height
    5.3 mm
Snap Fit Bushing Nylon 6/6 Black

10021255

Price Range
R 8,1752 - R 1,9683

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    27.0 mm
  • Mounting Hole Diameter
    24.0 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    5.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163122

Price Range
R 7,7656 - R 5,304

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    14.9 mm
  • Mounting Hole Diameter
    13.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Overall Height
    10.5 mm
Snap Fit Bushing 9.5 mm 6.7 mm 0.8-3.2 mm PA Black

10163115

Price Range
R 5,3957 - R 4,3703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    10.7 mm
  • Mounting Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
Snap Fit Bushing Nylon 6/6 Black

10163191

Price Range
R 11,5786 - R 9,5691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    29.4 mm
  • Mounting Hole Diameter
    27.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10021576

Price Range
R 5,2656 - R 3,1216

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    26.4 mm
  • Mounting Hole Diameter
    25.0 mm
  • Maximum Panel Thickness
    3.0 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163221

Price Range
R 8,0002 - R 6,0106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    40.1 mm
  • Mounting Hole Diameter
    38.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.7 mm
Snap Fit Bushing Nylon 6/6 Black

10163207

Price Range
R 8,2692 - R 5,6479

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    34.1 mm
  • Mounting Hole Diameter
    31.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163108

Price Range
R 5,4485 - R 4,4132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    11.4 mm
  • Mounting Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    1.7 mm
  • Overall Height
    6.5 mm
Snap Fit Bushing Nylon 6/6 Black

10163160

Price Range
R 6,9156 - R 5,1957

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    24.8 mm
  • Mounting Hole Diameter
    22.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Nylon 6/6 Black

10163177

Price Range
R 5,5456 - R 4,4919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    12.7 mm
  • Mounting Hole Diameter
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163184

Price Range
R 7,5052 - R 5,1261

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    16.3 mm
  • Mounting Hole Diameter
    14.3 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163214

Price Range
R 8,0308 - R 7,2277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    37.3 mm
  • Mounting Hole Diameter
    34.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10021279

Price Range
R 5,4079 - R 2,691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    35.1 mm
  • Mounting Hole Diameter
    29.0 mm
  • Maximum Panel Thickness
    1.1 mm
  • Overall Height
    7.0 mm
Snap Fit Bushing Nylon 6/6 Black

10021262

Price Range
R 6,7836 - R 3,383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    35.1 mm
  • Mounting Hole Diameter
    27.1 mm
  • Maximum Panel Thickness
    1.0 mm
  • Overall Height
    6.0 mm
Snap Fit Bushing Nylon 6/6 Black

10021200

Price Range
R 4,8228 - R 3,3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    10.4 mm
  • Mounting Hole Diameter
    6.9 mm
  • Maximum Panel Thickness
    1.0 mm
  • Overall Height
    5.0 mm
Snap Fit Bushing Nylon 6/6 Black

10163139

Price Range
R 5,525 - R 4,151

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    18.6 mm
  • Mounting Hole Diameter
    16.5 mm
  • Maximum Panel Thickness
    3.3 mm
  • Overall Height
    10.0 mm
Snap Fit Bushing Nylon 6/6 Black

10163146

Price Range
R 9,0871 - R 6,2066

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    18.0 mm
  • Mounting Hole Diameter
    16.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Overall Height
    10.5 mm
Snap Fit Bushing Nylon 6/6 Black

10021248

Price Range
R 4,7596 - R 2,3835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    25.5 mm
  • Mounting Hole Diameter
    22.0 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    5.6 mm