10021248
PGSA-1822A
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 4,6663 |
| 1000 - 4999 | R 3,3619 |
| 5000 - 9999 | R 2,6533 |
| 10000 + | R 2,3367 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Overall Diameter | 25.5 mm |
| Overall Diameter | 1.004 in |
| Mounting Hole Diameter | 22.0 mm |
| Mounting Hole Diameter | 0.866 in |
| Maximum Panel Thickness | 1.6 mm |
| Maximum Panel Thickness | 0.063 in |
| Overall Height | 5.6 mm |
| Overall Height | 0.22 in |
| Panel Thickness Range | 0.8 - 1.6 mm |
| Panel Thickness Range | 0.031 - 0.063 in |
| Full Material | Heat Stabilized Nylon 6/6 |
| Material Flammability Standard | Heat Stabilised to UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue