Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10163122
PGSB-1013A
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 7,7656 |
| 1000 - 4999 | R 7,0596 |
| 5000 - 9999 | R 6,4178 |
| 10000 - 24999 | R 5,8344 |
| 25000 + | R 5,304 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Overall Diameter | 0.587 in |
| Overall Diameter | 14.9 mm |
| Mounting Hole Diameter | 13.0 mm |
| Mounting Hole Diameter | 0.512 in |
| Maximum Panel Thickness | 0.138 in |
| Maximum Panel Thickness | 3.5 mm |
| Overall Height | 10.5 mm |
| Overall Height | 0.413 in |
| Panel Thickness Range | 0.031 - 0.138 in |
| Panel Thickness Range | 0.8 - 3.5 mm |
| Full Material | Heat Stabilized Nylon 6/6 |
| Material Flammability Standard | Heat Stabilised to UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue