10021576
PGSB-9A
| Quantity | Unit price |
|---|---|
| 200 - 999 | R 5,1624 |
| 1000 - 4999 | R 4,6886 |
| 5000 - 9999 | R 3,769 |
| 10000 + | R 3,0604 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Overall Diameter | 26.4 mm |
| Overall Diameter | 1.039 in |
| Mounting Hole Diameter | 0.984 in |
| Mounting Hole Diameter | 25.0 mm |
| Maximum Panel Thickness | 0.118 in |
| Maximum Panel Thickness | 3.0 mm |
| Overall Height | 0.406 in |
| Overall Height | 10.3 mm |
| Panel Thickness Range | 0.8 - 3.0 mm |
| Panel Thickness Range | 0.031 - 0.118 in |
| Full Material | Heat Stabilized Nylon 6/6 |
| Material Flammability Standard | Heat Stabilised to UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue