Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 5 996,943 - R 6 663,2475 Request the lead time here
0.4
6.0
5950.0
R 5 756,7895 - R 6 396,5229 Request the lead time here
0.4
6.0
5700.0
R 283,7625 - R 315,2016 Request the lead time here
0.4
8.0
200.0
R 349,6831 - R 388,6269 Request the lead time here
0.4
8.0
250.0
R 5 157,2169 - R 5 730,2184 Request the lead time here
0.4
10.0
5050.0
R 5 641,7835 - R 6 268,7385 Request the lead time here
0.4
10.0
5550.0
R 848,2451 - R 942,5622 Request the lead time here
0.6
12.0
750.0
R 316,6214 - R 351,7114 Request the lead time here
0.6
12.0
200.0
R 6 045,8256 - R 6 717,6066 Request the lead time here
0.4
10.0
6000.0
R 668,3328 - R 742,5695 Request the lead time here
0.6
12.0
550.0
R 5 996,943 - R 6 663,2475 Request the lead time here
0.4
10.0
5950.0
R 390,8581 - R 434,2642 Request the lead time here
0.6
12.0
250.0
R 576,044 - R 640,1391 Request the lead time here
0.6
12.0
450.0
R 981,7089 - R 1 090,8327 Request the lead time here
0.6
12.0
900.0
R 5 398,7903 - R 5 998,5657 Request the lead time here
0.4
10.0
5300.0
R 5 689,2463 - R 6 321,4749 Request the lead time here
0.4
10.0
5600.0
R 271,5926 - R 301,8146 Request the lead time here
0.6
12.0
150.0
R 530,6096 - R 589,6338 Request the lead time here
0.6
12.0
400.0
R 5 853,3377 - R 6 503,6184 Request the lead time here
0.4
10.0
5800.0
R 5 495,7441 - R 6 106,2697 Request the lead time here
0.4
10.0
5400.0
  • of 62
Hardened Shaft 6.0 5950.0 0.4 Stainless Steel

20295455

Price Range
R 6 663,2475 - R 5 996,943

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5950.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5700.0 0.4 Stainless Steel

20295400

Price Range
R 6 396,5229 - R 5 756,7895

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5700.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 200.0 0.4 Stainless Steel

20295493

Price Range
R 315,2016 - R 283,7625

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 250.0 0.4 Stainless Steel

20295509

Price Range
R 388,6269 - R 349,6831

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 5050.0 0.4 Stainless Steel

20297657

Price Range
R 5 730,2184 - R 5 157,2169

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5050.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 5550.0 0.4 Stainless Steel

20297756

Price Range
R 6 268,7385 - R 5 641,7835

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 12.0 750.0 0.6 Stainless Steel

20297985

Price Range
R 942,5622 - R 848,2451

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    750.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 12.0 200.0 0.6 Stainless Steel

20297879

Price Range
R 351,7114 - R 316,6214

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    200.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 6000.0 0.4 Stainless Steel

20297848

Price Range
R 6 717,6066 - R 6 045,8256

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    6000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 12.0 550.0 0.6 Stainless Steel

20297947

Price Range
R 742,5695 - R 668,3328

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    550.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 5950.0 0.4 Stainless Steel

20297831

Price Range
R 6 663,2475 - R 5 996,943

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5950.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 12.0 250.0 0.6 Stainless Steel

20297886

Price Range
R 434,2642 - R 390,8581

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    250.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 12.0 450.0 0.6 Stainless Steel

20297923

Price Range
R 640,1391 - R 576,044

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    450.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 12.0 900.0 0.6 Stainless Steel

20298012

Price Range
R 1 090,8327 - R 981,7089

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    900.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 5300.0 0.4 Stainless Steel

20297701

Price Range
R 5 998,5657 - R 5 398,7903

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5300.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 5600.0 0.4 Stainless Steel

20297763

Price Range
R 6 321,4749 - R 5 689,2463

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 12.0 150.0 0.6 Stainless Steel

20297862

Price Range
R 301,8146 - R 271,5926

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    150.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 12.0 400.0 0.6 Stainless Steel

20297916

Price Range
R 589,6338 - R 530,6096

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    400.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 5800.0 0.4 Stainless Steel

20297800

Price Range
R 6 503,6184 - R 5 853,3377

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5800.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 5400.0 0.4 Stainless Steel

20297725

Price Range
R 6 106,2697 - R 5 495,7441

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5400.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900