Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 5 109,5512 - R 5 677,2792 Request the lead time here
0.4
6.0
5000.0
R 1 587,9749 - R 1 764,4391 Request the lead time here
0.4
6.0
1750.0
R 1 518,2006 - R 1 686,9572 Request the lead time here
0.4
6.0
1650.0
R 1 733,2029 - R 1 925,6909 Request the lead time here
0.4
6.0
1950.0
R 1 772,5524 - R 1 969,5027 Request the lead time here
0.4
6.0
2000.0
R 1 968,0829 - R 2 186,7362 Request the lead time here
0.4
6.0
2200.0
R 4 674,2729 - R 5 193,5239 Request the lead time here
0.4
6.0
4550.0
R 5 254,1707 - R 5 837,9224 Request the lead time here
0.4
6.0
5150.0
R 5 495,7441 - R 6 106,2697 Request the lead time here
0.4
6.0
5400.0
R 5 351,1246 - R 5 945,6264 Request the lead time here
0.4
6.0
5250.0
R 5 206,708 - R 5 785,186 Request the lead time here
0.4
6.0
5100.0
R 5 157,2169 - R 5 730,2184 Request the lead time here
0.4
6.0
5050.0
R 5 900,8005 - R 6 556,3548 Request the lead time here
0.4
6.0
5850.0
R 210,54 - R 233,8658 Request the lead time here
0.4
8.0
100.0
R 386,1929 - R 428,9905 Request the lead time here
0.4
8.0
300.0
R 466,5145 - R 518,2368 Request the lead time here
0.4
8.0
400.0
R 5 805,8749 - R 6 450,882 Request the lead time here
0.4
6.0
5750.0
R 537,9116 - R 597,7471 Request the lead time here
0.4
8.0
500.0
R 5 709,3267 - R 6 343,7865 Request the lead time here
0.4
6.0
5650.0
R 6 045,8256 - R 6 717,6066 Request the lead time here
0.4
6.0
6000.0
  • of 62
Hardened Shaft 6.0 5000.0 0.4 Stainless Steel

20295264

Price Range
R 5 677,2792 - R 5 109,5512

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1750.0 0.4 Stainless Steel

20294618

Price Range
R 1 764,4391 - R 1 587,9749

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1650.0 0.4 Stainless Steel

20294595

Price Range
R 1 686,9572 - R 1 518,2006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1650.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1950.0 0.4 Stainless Steel

20294656

Price Range
R 1 925,6909 - R 1 733,2029

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 2000.0 0.4 Stainless Steel

20294663

Price Range
R 1 969,5027 - R 1 772,5524

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 2200.0 0.4 Stainless Steel

20294700

Price Range
R 2 186,7362 - R 1 968,0829

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 4550.0 0.4 Stainless Steel

20295172

Price Range
R 5 193,5239 - R 4 674,2729

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5150.0 0.4 Stainless Steel

20295295

Price Range
R 5 837,9224 - R 5 254,1707

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5400.0 0.4 Stainless Steel

20295349

Price Range
R 6 106,2697 - R 5 495,7441

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5400.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5250.0 0.4 Stainless Steel

20295318

Price Range
R 5 945,6264 - R 5 351,1246

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5250.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5100.0 0.4 Stainless Steel

20295288

Price Range
R 5 785,186 - R 5 206,708

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5050.0 0.4 Stainless Steel

20295271

Price Range
R 5 730,2184 - R 5 157,2169

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5050.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5850.0 0.4 Stainless Steel

20295431

Price Range
R 6 556,3548 - R 5 900,8005

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5850.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 100.0 0.4 Stainless Steel

20295479

Price Range
R 233,8658 - R 210,54

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 300.0 0.4 Stainless Steel

20295516

Price Range
R 428,9905 - R 386,1929

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    300.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 400.0 0.4 Stainless Steel

20295530

Price Range
R 518,2368 - R 466,5145

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    400.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5750.0 0.4 Stainless Steel

20295417

Price Range
R 6 450,882 - R 5 805,8749

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 500.0 0.4 Stainless Steel

20295554

Price Range
R 597,7471 - R 537,9116

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    500.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5650.0 0.4 Stainless Steel

20295394

Price Range
R 6 343,7865 - R 5 709,3267

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5650.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 6000.0 0.4 Stainless Steel

20295462

Price Range
R 6 717,6066 - R 6 045,8256

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    6000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900