Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 4 867,9778 - R 5 408,9319 Request the lead time here
0.4
6.0
4750.0
R 4 915,6435 - R 5 461,8711 Request the lead time here
0.4
6.0
4800.0
R 5 495,7441 - R 6 106,2697 Request the lead time here
0.4
6.0
5400.0
R 5 254,1707 - R 5 837,9224 Request the lead time here
0.4
6.0
5150.0
R 5 303,2562 - R 5 892,4843 Request the lead time here
0.4
6.0
5200.0
R 5 447,8757 - R 6 053,1276 Request the lead time here
0.4
6.0
5350.0
R 2 083,4945 - R 2 314,9263 Request the lead time here
0.4
10.0
2350.0
R 2 377,8043 - R 2 642,095 Request the lead time here
0.4
10.0
2750.0
R 2 477,5979 - R 2 752,8415 Request the lead time here
0.4
10.0
2900.0
R 3 401,4995 - R 3 779,3763 Request the lead time here
0.4
10.0
3200.0
R 1 447,6149 - R 1 608,461 Request the lead time here
0.4
10.0
1550.0
R 1 704,6036 - R 1 894,049 Request the lead time here
0.4
10.0
1900.0
R 1 928,9362 - R 2 143,3301 Request the lead time here
0.4
10.0
2150.0
R 1 968,0829 - R 2 186,7362 Request the lead time here
0.4
10.0
2200.0
R 2 147,7924 - R 2 386,5261 Request the lead time here
0.4
10.0
2450.0
R 1 626,5131 - R 1 807,2368 Request the lead time here
0.4
10.0
1800.0
R 1 229,1644 - R 1 365,6706 Request the lead time here
0.4
10.0
1250.0
R 1 154,1164 - R 1 282,3065 Request the lead time here
0.4
10.0
1150.0
R 1 336,4627 - R 1 484,9361 Request the lead time here
0.4
10.0
1400.0
R 1 901,7567 - R 2 113,108 Request the lead time here
0.4
10.0
2100.0
  • of 62
Hardened Shaft 6.0 4750.0 0.4 Stainless Steel

20295219

Price Range
R 5 408,9319 - R 4 867,9778

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 4800.0 0.4 Stainless Steel

20295226

Price Range
R 5 461,8711 - R 4 915,6435

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4800.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5400.0 0.4 Stainless Steel

20295349

Price Range
R 6 106,2697 - R 5 495,7441

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5400.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5150.0 0.4 Stainless Steel

20295295

Price Range
R 5 837,9224 - R 5 254,1707

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5200.0 0.4 Stainless Steel

20295301

Price Range
R 5 892,4843 - R 5 303,2562

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 5350.0 0.4 Stainless Steel

20295332

Price Range
R 6 053,1276 - R 5 447,8757

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5350.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 2350.0 0.4 Stainless Steel

20297114

Price Range
R 2 314,9263 - R 2 083,4945

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2350.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 2750.0 0.4 Stainless Steel

20297190

Price Range
R 2 642,095 - R 2 377,8043

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 2900.0 0.4 Stainless Steel

20297220

Price Range
R 2 752,8415 - R 2 477,5979

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2900.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 3200.0 0.4 Stainless Steel

20297282

Price Range
R 3 779,3763 - R 3 401,4995

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    3200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1550.0 0.4 Stainless Steel

20296957

Price Range
R 1 608,461 - R 1 447,6149

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1900.0 0.4 Stainless Steel

20297022

Price Range
R 1 894,049 - R 1 704,6036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1900.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 2150.0 0.4 Stainless Steel

20297077

Price Range
R 2 143,3301 - R 1 928,9362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2150.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 2200.0 0.4 Stainless Steel

20297084

Price Range
R 2 186,7362 - R 1 968,0829

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 2450.0 0.4 Stainless Steel

20297138

Price Range
R 2 386,5261 - R 2 147,7924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2450.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1800.0 0.4 Stainless Steel

20297008

Price Range
R 1 807,2368 - R 1 626,5131

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1250.0 0.4 Stainless Steel

20296896

Price Range
R 1 365,6706 - R 1 229,1644

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1250.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1150.0 0.4 Stainless Steel

20296872

Price Range
R 1 282,3065 - R 1 154,1164

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1150.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1400.0 0.4 Stainless Steel

20296926

Price Range
R 1 484,9361 - R 1 336,4627

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1400.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 2100.0 0.4 Stainless Steel

20297060

Price Range
R 2 113,108 - R 1 901,7567

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900