Menu Search

Flat Cable Clamp

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Material Base Length Mounting Method View
R 8,3991 - R 11,1792 Request the lead time here
Nylon 6/6
72.2 mm
Fir Tree
R 10,1338 - R 17,90 Request the lead time here
Nylon 6/6
36.5 mm
Adhesive
R 9,8109 - R 17,315 Request the lead time here
Nylon 6/6
Adhesive
R 16,1925 - R 22,4857 Request the lead time here
Nylon 6/6
Adhesive
R 13,6245 - R 18,912 Request the lead time here
Nylon 6/6
27.0 mm
Adhesive
R 13,2862 - R 18,4377 95 In stock - Delivery conditions may apply, visit our FAQs
Nylon 6/6
Adhesive
R 21,6516 - R 30,0601 Request the lead time here
Nylon 6/6
61.2 mm
Adhesive
R 110,4365 - R 110,4365 Request the lead time here
Nylon 6/6;Silicone Foam
Adhesive
R 215,0539 - R 215,0539 Request the lead time here
Nylon 6/6;Silicone Foam
Adhesive
R 8,9343 - R 15,8127 Request the lead time here
Nylon 6/6
82.8 mm
Adhesive
R 4,7824 - R 9,6616 Request the lead time here
Nylon 6/6
29.7 mm
Adhesive
R 25,4829 - R 25,4829 Request the lead time here
Nylon 6/6
Adhesive
R 25,4829 - R 25,4829 Request the lead time here
Nylon 6/6
Adhesive
R 6,9506 - R 12,3023 90 In stock - Delivery conditions may apply, visit our FAQs
Nylon 6/6
56.5 mm
Adhesive
R 108,9975 - R 108,9975 Request the lead time here
Nylon 6/6;Silicone Foam
Adhesive
R 24,1077 - R 24,1077 Request the lead time here
Nylon 6/6
Adhesive
R 4,3518 - R 8,7919 Request the lead time here
Nylon 6/6
56.5 mm
Screw
R 25,4829 - R 25,4829 Request the lead time here
Nylon 6/6
Adhesive
R 24,1077 - R 24,1077 Request the lead time here
Nylon 6/6
Adhesive
R 24,1077 - R 24,1077 Request the lead time here
Nylon 6/6
Adhesive
  • of 4
Flat Cable Clamp Nylon 6/6

10362310

Price Range
R 11,1792 - R 8,3991

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    72.2 mm
  • Inside Width
    63.5 mm
  • Inside Height
    6.6 mm
  • Mounting Hole Diameter
    4.7 mm
Flat Cable Clamp 36.5 mm 3.0 mm Natural Nylon 6/6

10175583

Price Range
R 17,90 - R 10,1338

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    36.5 mm
  • Inside Width
    10.0 mm
  • Cable Width
    10.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 67.0 mm 15.8 mm Natural Nylon 6/6

10035931

Price Range
R 17,315 - R 9,8109

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    54.0 mm
  • Inside Height
    3.1 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.1 mm
Flat Cable Clamp 78.4 mm 18.6 mm Natural Nylon 6/6

10175576

Price Range
R 22,4857 - R 16,1925

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    65.2 mm
  • Inside Height
    3.1 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.1 mm
Flat Cable Clamp 27.0 mm 3.0 mm Natural Nylon 6/6

10175606

Price Range
R 18,912 - R 13,6245

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    27.0 mm
  • Inside Width
    10.0 mm
  • Cable Width
    10.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 45.0 mm 18.6 mm Natural Nylon 6/6

10175569

Price Range
R 18,4377 - R 13,2862

Stock Levels
95 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    32.0 mm
  • Inside Height
    3.0 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.0 mm
Flat Cable Clamp 61.2 mm 4.0 mm Natural Nylon 6/6

10175590

Price Range
R 30,0601 - R 21,6516

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    61.2 mm
  • Inside Width
    15.0 mm
  • Cable Width
    15.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 45.1 mm 18.9 mm Natural Nylon 6/6;Silicone Foam

10007617

Price Range
R 110,4365 - R 110,4365

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    7.7 mm
  • Overall Height
    11.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Sided Tape
Flat Cable Clamp 77.2 mm 19.1 mm Natural Nylon 6/6;Silicone Foam

10007648

Price Range
R 215,0539 - R 215,0539

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.1 mm
  • Overall Height
    13.2 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Sided Tape
Flat Cable Clamp 179.4 mm 25.4 mm Grey Nylon 6/6

10022863

Price Range
R 15,8127 - R 8,9343

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    82.8 mm
  • Cable Width
    76.2 mm
  • Mounting Hole Diameter
    3.8 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp 75.8 mm 25.0 mm Grey Nylon 6/6

10022825

Price Range
R 9,6616 - R 4,7824

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    29.7 mm
  • Cable Width
    25.4 mm
  • Mounting Hole Diameter
    9.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 13.1 mm 45.5 mm UL94 V-0, RMS-19 Natural Nylon 6/6

10006030

Price Range
R 25,4829 - R 25,4829

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.0 mm
  • Overall Height
    13.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 13.2 mm 77.2 mm UL94 V-0, RMS-19 Natural Nylon 6/6

10006078

Price Range
R 25,4829 - R 25,4829

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.1 mm
  • Overall Height
    13.2 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 128.5 mm 25.0 mm Grey Nylon 6/6

10022849

Price Range
R 12,3023 - R 6,9506

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Commodity Code
    3926909790
  • Base Length
    56.5 mm
  • Cable Width
    50.8 mm
  • Mounting Hole Diameter
    3.8 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp 45.5 mm 19.1 mm Natural Nylon 6/6;Silicone Foam

10007624

Price Range
R 108,9975 - R 108,9975

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.0 mm
  • Overall Height
    13.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Sided Tape
Flat Cable Clamp 13.1 mm 45.5 mm UL94 V-2, RMS-01 Natural Nylon 6/6

10006023

Price Range
R 24,1077 - R 24,1077

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.0 mm
  • Overall Height
    13.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 128.5 mm 25.0 mm Grey Nylon 6/6

10022832

Price Range
R 8,7919 - R 4,3518

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    56.5 mm
  • Cable Width
    50.8 mm
  • Mounting Hole Diameter
    3.8 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp 13.4 mm 53.0 mm UL94 V-0, RMS-19 Natural Nylon 6/6

10006054

Price Range
R 25,4829 - R 25,4829

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.3 mm
  • Overall Height
    13.4 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 19.0 mm 78.2 mm UL94 V-2, RMS-01 Natural Nylon 6/6

10006085

Price Range
R 24,1077 - R 24,1077

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    15.0 mm
  • Overall Height
    19.0 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 11.1 mm 45.1 mm UL94 V-2, RMS-01 Natural Nylon 6/6

10006009

Price Range
R 24,1077 - R 24,1077

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    7.7 mm
  • Overall Height
    11.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed