10035931
TFCC-40-01
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 16,9755 |
| 1000 - 4999 | R 12,2266 |
| 5000 + | R 9,6185 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Inside Width | 2.126 in |
| Inside Width | 54.0 mm |
| Inside Height | 0.122 in |
| Inside Height | 3.1 mm |
| Overall Height | 0.622 in |
| Overall Height | 15.8 mm |
| Panel Thickness Range | 3.1 mm |
| Panel Thickness Range | 0.122 in |
| Full Material | Polyamide |
| Adhesive Type | Double Sided Tape |
| Colour | Natural |
| Material Flammability Standard | UL94 V-2 |
| Specifications | RMS-01 |
| Specifications | UL94 V-2 |
| Specifications | RMS-430 |
| Mounting Method | Adhesive |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue