10007624
FCWSF-30-19
| Quantity | Unit price |
|---|---|
| 100 + | R 108,9975 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Inside Height | 0.354 in |
| Inside Height | 9.0 mm |
| Overall Height | 13.1 mm |
| Overall Height | 0.516 in |
| Full Material | Polyamide |
| Adhesive Type | Double Sided Tape |
| Cushion material | Silicone Foam |
| Colour | Natural |
| Material Flammability Standard | UL94 V-0 |
| Specifications | UL94 V-0 |
| Specifications | RMS-350 |
| Specifications | RMS-135 |
| Mounting Method | Adhesive |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue