10362310
22FCC250237
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 11,1792 |
| 500 - 2499 | R 10,1629 |
| 2500 - 4999 | R 9,239 |
| 5000 + | R 8,3991 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Base Length | 2.843 in |
| Base Length | 72.2 mm |
| Inside Width | 2.5 in |
| Inside Width | 63.5 mm |
| Inside Height | 0.26 in |
| Inside Height | 6.6 mm |
| Mounting Hole Diameter | 4.7 mm |
| Mounting Hole Diameter | 0.185 in |
| Hole Diameter | 2.0 mm |
| Hole Diameter | 0.079 in |
| Distance Between Fixing Holes | 31.8 mm |
| Distance Between Fixing Holes | 1.252 in |
| Compatible Hole Size | 4.7 mm |
| Compatible Hole Size | 0.185 in |
| Full Material | Polyamide |
| Colour | Natural |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Fir Tree |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue