Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.7721 - $1.9311 5500 In stock
$0.6386 - $1.5957 13500 In stock
$0.9807 - $2.4516 2970 In stock
$1.3625 - $3.4059 1500 In stock
$1.002 - $2.5043 3491 In stock
$1.0799 - $2.6999 1487 In stock
$0.9425 - $2.3555 1000 In stock
$1.2057 - $3.0143 1399 In stock
$0.8696 - $2.1726 3000 In stock
$0.965 - $2.412 2500 In stock
$0.8993 - $2.2481 498 In stock
$0.9053 - $2.2625 9500 In stock
$0.834 - $2.0846 2900 In stock
$0.60 - $0.6671 4980 In stock
$0.5828 - $0.6477 2900 In stock
$1.1628 - $1.2927 2890 In stock
$0.6386 - $1.5957 6000 In stock
$1.3931 - $3.4823 250 In stock
$2.1086 - $5.2703 2300 In stock
$0.2117 - $0.2354 14240 In stock
  • of 3
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900540

Price Range
$1.9311 - $0.7721

Stock Levels
5500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900538

Price Range
$1.5957 - $0.6386

Stock Levels
13500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900546

Price Range
$2.4516 - $0.9807

Stock Levels
2970 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900552

Price Range
$3.4059 - $1.3625

Stock Levels
1500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900547

Price Range
$2.5043 - $1.002

Stock Levels
3491 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900548

Price Range
$2.6999 - $1.0799

Stock Levels
1487 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900545

Price Range
$2.3555 - $0.9425

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900549

Price Range
$3.0143 - $1.2057

Stock Levels
1399 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900542

Price Range
$2.1726 - $0.8696

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900539

Price Range
$2.412 - $0.965

Stock Levels
2500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900543

Price Range
$2.2481 - $0.8993

Stock Levels
498 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900544

Price Range
$2.2625 - $0.9053

Stock Levels
9500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900541

Price Range
$2.0846 - $0.834

Stock Levels
2900 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug Metric Threads M32 x 1;5 40.0 mm HDPE Yellow

498547

Price Range
$0.6671 - $0.60

Stock Levels
4980 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.575 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M30 x 2;0 38.0 mm HDPE Yellow

498548

Price Range
$0.6477 - $0.5828

Stock Levels
2900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.496 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M45 x 2;0 52.0 mm HDPE Yellow

498551

Price Range
$1.2927 - $1.1628

Stock Levels
2890 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    2.047 in
  • Overall Height
    0.984 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900536

Price Range
$1.5957 - $0.6386

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900553

Price Range
$3.4823 - $1.3931

Stock Levels
250 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900557

Price Range
$5.2703 - $2.1086

Stock Levels
2300 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug Metric Threads M10 x 1;0 14.5 mm HDPE Yellow

498660

Price Range
$0.2354 - $0.2117

Stock Levels
14240 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.571 in
  • Overall Height
    0.677 in