Quantity | Unit price |
---|---|
1 - 49 | $8.7927 |
50 - 99 | $4.3964 |
100 - 249 | $1.7586 |
250 - 2499 | $0.7818 |
2500 - 4999 | $0.7662 |
5000 + | $0.7506 |
Full Material | Nylon 6/6 |
---|---|
Colour | Orange |
Fitting Style | Threaded |
Threaded Length | 12.0 mm |
Threaded Length | 0.472 in |
Overall Diameter | 30.0 mm |
Overall Diameter | 1.181 in |
Overall Height | 20.4 mm |
Overall Height | 0.803 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue