Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.1893 - $0.2102 10393 In stock
$0.3288 - $0.365 1640 In stock
$0.5159 - $0.5729 2083 In stock
$0.6042 - $0.671 2592 In stock
498669 $0.9267 - $2.316 1349 In stock
$0.3915 - $0.435 2900 In stock
$0.642 - $0.7134 4385 In stock
$0.2061 - $0.2291 7389 In stock
$0.2117 - $0.2354 14240 In stock
$0.42 - $0.4665 3500 In stock
$0.7193 - $0.7989 3400 In stock
$0.8225 - $0.9149 3680 In stock
$1.2348 - $1.3718 2700 In stock
$1.2695 - $3.1728 2700 In stock
$1.8588 - $4.6461 2700 In stock
$0.7721 - $1.9311 5500 In stock
$1.0799 - $2.6999 1487 In stock
$1.2057 - $3.0143 1399 In stock
$0.9053 - $2.2625 9250 In stock
$0.9807 - $2.4516 2970 In stock
  • of 3
Threaded O-Ring Plug Metric Threads M8 x 1;0 12.5 mm HDPE Yellow

498659

Price Range
$0.2102 - $0.1893

Stock Levels
10393 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.492 in
  • Overall Height
    0.669 in
Threaded O-Ring Plug Metric Threads M20 x 1;5 26.0 mm HDPE Yellow

498542

Price Range
$0.365 - $0.3288

Stock Levels
1640 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.024 in
  • Overall Height
    0.803 in
Threaded O-Ring Plug Metric Threads M30 x 1;5 38.0 mm HDPE Yellow

498546

Price Range
$0.5729 - $0.5159

Stock Levels
2083 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.496 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M27 x 2;0 33.0 mm HDPE Yellow

498668

Price Range
$0.671 - $0.6042

Stock Levels
2592 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.299 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M42 x 2;0 50.0 mm HDPE Yellow

498669

Price Range
$2.316 - $0.9267

Stock Levels
1349 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.969 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M24 x 1;5 30.0 mm HDPE Yellow

498543

Price Range
$0.435 - $0.3915

Stock Levels
2900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.181 in
  • Overall Height
    0.803 in
Threaded O-Ring Plug Metric Threads M36 x 1;5 45.0 mm HDPE Yellow

498666

Price Range
$0.7134 - $0.642

Stock Levels
4385 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.772 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M10 x 1;5 14.5 mm HDPE Yellow

498662

Price Range
$0.2291 - $0.2061

Stock Levels
7389 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.571 in
  • Overall Height
    0.756 in
Threaded O-Ring Plug Metric Threads M10 x 1;0 14.5 mm HDPE Yellow

498660

Price Range
$0.2354 - $0.2117

Stock Levels
14240 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.571 in
  • Overall Height
    0.677 in
Threaded O-Ring Plug Metric Threads M26 x 1;5 32.0 mm HDPE Yellow

498544

Price Range
$0.4665 - $0.42

Stock Levels
3500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.26 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M38 x 1;5 48.0 mm HDPE Yellow

498667

Price Range
$0.7989 - $0.7193

Stock Levels
3400 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.89 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M36 x 2;0 45.0 mm HDPE Yellow

498550

Price Range
$0.9149 - $0.8225

Stock Levels
3680 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.772 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M52 x 2;0 60.0 mm HDPE Yellow

498671

Price Range
$1.3718 - $1.2348

Stock Levels
2700 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    2.362 in
  • Overall Height
    0.984 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900550

Price Range
$3.1728 - $1.2695

Stock Levels
2700 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900555

Price Range
$4.6461 - $1.8588

Stock Levels
2700 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900540

Price Range
$1.9311 - $0.7721

Stock Levels
5500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900548

Price Range
$2.6999 - $1.0799

Stock Levels
1487 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900549

Price Range
$3.0143 - $1.2057

Stock Levels
1399 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900544

Price Range
$2.2625 - $0.9053

Stock Levels
9250 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900546

Price Range
$2.4516 - $0.9807

Stock Levels
2970 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded