Quantity | Unit price |
---|---|
1 - 49 | $9.0038 |
50 - 249 | $4.5021 |
250 - 499 | $1.8009 |
500 - 4999 | $0.8004 |
5000 - 9999 | $0.7844 |
10000 + | $0.7683 |
Full Material | Nylon 6/6 |
---|---|
Colour | Orange |
Fitting Style | Threaded |
Threaded Length | 12.0 mm |
Threaded Length | 0.472 in |
Overall Diameter | 17.0 mm |
Overall Diameter | 0.669 in |
Overall Height | 19.2 mm |
Overall Height | 0.756 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue