Quantity | Unit price |
---|---|
1 - 49 | $5.9559 |
50 - 249 | $2.9783 |
250 - 499 | $1.1915 |
500 - 4999 | $0.5298 |
5000 - 9999 | $0.5189 |
10000 + | $0.5081 |
Full Material | Nylon 6/6 |
---|---|
Colour | Orange |
Fitting Style | Threaded |
Threaded Length | 10.0 mm |
Threaded Length | 0.394 in |
Overall Diameter | 14.5 mm |
Overall Diameter | 0.571 in |
Overall Height | 17.2 mm |
Overall Height | 0.677 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue