Menu Search

Metric Threaded O-Ring Plug 38.0 mm | 1.496 in Thread Size - M30 x 1.5 Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M30 x 1.5 Metric Threads from leakage with a water tight seal.
Item code:

900547

3491 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $9.348
50 - 99 $4.674
100 - 249 $1.8698
250 - 2499 $0.8312
2500 - 4999 $0.8145
5000 + $0.798
Standard pack: 250

Order any quantity

Total price:

$9.35

1 x $9.348

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Colour Orange
Fitting Style Threaded
Threaded Length 0.472 in
Overall Diameter 1.496 in
Overall Height 0.811 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us