Spiralguard or spiral wrap is suitable for the protection of most types of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries. It has excellent recovery memory to maximize the hose coverage and exceptional anti-crushing performance. It maintains a high abrasion resistance which has been proven in arduous conditions and has a good resistance to UV rays. Spiralguard is suitable for wrapping single hoses or multiple hose bundles and comes conveniently in rolls packed in cartons for easy storage.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | For Use With | Compatible Hose Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$564.10 - $704.60 | 21 In stock |
-16 Hydraulic Hose
|
1.250 in
31.8 mm
|
||||||||
SGX50MA | $236.20 - $296.70 | 16 In stock |
-20 Hydraulic Hose
|
1.600 in
40.6 mm
|
|||||||
$597.30 - $745.60 | 8 In stock |
-48 Hydraulic Hose
|
3.064 in
77.8 mm
|
||||||||
SGX165HA | $480.20 - $601.20 | 10 In stock |
-96 Hydraulic Hose
|
6.000 in
152.4 mm
|
|||||||
$228.40 - $285.00 | 23 In stock |
-4, -5 and -6 Hydraulic Hose
|
0.668 in
17 mm
|
||||||||
$370.80 - $464.50 | In production |
-10 and -12 Hydraulic Hose
|
1.014 in
25.8 mm
|
||||||||
SGX75MA | $583.60 - $730.00 | In production |
-32 Hydraulic Hose
|
2.457 in
62.4 mm
|
|||||||
$447.00 - $560.20 | 35 In stock |
-56 Hydraulic Hose
|
3.500 in
88.9 mm
|
||||||||
$204.90 - $257.70 | 26 In stock |
-4 Hydraulic Hose
|
0.492 in
12.5 mm
|
||||||||
SGX25MA | $300.60 - $374.70 | 4 In stock |
-6 and -8 Hydraulic Hose
|
0.750 in
19.1 mm
|
|||||||
$382.50 - $480.20 | 11 In stock |
-16 Hydraulic Hose
|
1.250 in
31.8 mm
|
||||||||
$993.50 - $1,243.30 | 14 In stock |
-24 Hydraulic Hose
|
2.000 in
50.8 mm
|
||||||||
$464.50 - $579.70 | In production |
-48 Hydraulic Hose
|
3.064 in
77.8 mm
|
||||||||
SGX16HA | $298.60 - $372.80 | 4 In stock |
-4 Hydraulic Hose
|
0.492 in
12.5 mm
|
|||||||
SGX25HA | $398.20 - $497.70 | 115 In stock |
-6 and -8 Hydraulic Hose
|
0.750 in
19.1 mm
|
|||||||
$464.50 - $579.70 | In production |
-64 Hydraulic Hose
|
4.000 in
101.6 mm
|
||||||||
$331.80 - $413.80 | 14 In stock |
-4, -5 and -6 Hydraulic Hose
|
0.668 in
17 mm
|
||||||||
SGX32HA | $480.20 - $601.20 | 118 In stock |
-10 and -12 Hydraulic Hose
|
1.014 in
25.8 mm
|
|||||||
$679.20 - $849.00 | 27 In stock |
-16 Hydraulic Hose
|
1.500 in
38.1 mm
|
||||||||
$679.20 - $849.00 | 1 In stock |
-32 Hydraulic Hose
|
2.457 in
62.4 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue