Spiralguard or spiral wrap is suitable for the protection of most types of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries. It has excellent recovery memory to maximize the hose coverage and exceptional anti-crushing performance. It maintains a high abrasion resistance which has been proven in arduous conditions and has a good resistance to UV rays. Spiralguard is suitable for wrapping single hoses or multiple hose bundles and comes conveniently in rolls packed in cartons for easy storage.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | For Use With | Compatible Hose Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
SGX32HA | $480.20 - $601.20 | 108 In stock |
-10 and -12 Hydraulic Hose
|
1.014 in
25.8 mm
|
|||||||
$606.40 - $638.30 | 10 In stock |
-56 Hydraulic Hose, bundle smaller hoses
|
3.937 in
100 mm
|
||||||||
$263.60 - $277.20 | 35 In stock |
-2 and -3 Hydraulic Hose
|
0.393 in
10 mm
|
||||||||
$306.50 - $322.80 | In production |
-4 Hydraulic Hose
|
0.500 in
12.7 mm
|
||||||||
$338.10 - $356.00 | In production |
-4, -5 and -6 Hydraulic Hose
|
0.629 in
16 mm
|
||||||||
$420.20 - $442.30 | 19 In stock |
-6 and -8 Hydraulic Hose
|
0.811 in
20.6 mm
|
||||||||
$588.20 - $619.20 | 10 In stock |
-10 and -12 Hydraulic Hose
|
1.062 in
27 mm
|
||||||||
$579.80 - $610.30 | In production |
Bundle smaller hoses
|
5.039 in
128 mm
|
||||||||
$446.40 - $469.70 | 108 In stock |
-24 Hydraulic Hose, bundle smaller hoses
|
2.181 in
55.4 mm
|
||||||||
$828.90 - $872.70 | 41 In stock |
-48 Hydraulic Hose, Bundle Smaller Hoses
|
3.188 in
81 mm
|
||||||||
$722.70 - $760.70 | 9 In stock |
-64 Hydraulic Hose, bundle smaller hoses
|
4.488 in
114 mm
|
||||||||
$263.60 - $277.20 | 36 In stock |
-2 and -3 Hydraulic Hose
|
0.393 in
10 mm
|
||||||||
SGX140B-09 | $579.80 - $610.30 | 6 In stock |
Bundle smaller hoses
|
5.039 in
128 mm
|
|||||||
$446.40 - $469.70 | In production |
-24 Hydraulic Hose, bundle smaller hoses
|
2.181 in
55.4 mm
|
||||||||
$828.90 - $872.70 | In production |
-48 Hydraulic Hose, Bundle Smaller Hoses
|
3.188 in
81 mm
|
||||||||
$400.30 - $421.30 | 93 In stock |
-20 Hydraulic Hose, Bundle Smaller Hoses
|
1.732 in
44 mm
|
||||||||
$173.30 - $182.40 | 34 In stock |
-6 and -8 Hydraulic Hose
|
0.811 in
20.6 mm
|
||||||||
$549.00 - $578.10 | In production |
-32 and -36 Hydraulic Hose, Bundle Smaller Hoses
|
2.637 in
67 mm
|
||||||||
$306.50 - $322.80 | In production |
-4 Hydraulic Hose
|
0.500 in
12.7 mm
|
||||||||
$338.10 - $356.00 | 69 In stock |
-4, -5 and -6 Hydraulic Hose
|
0.629 in
16 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue