Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly can not be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain muliple hoses with a tighter hose bundling capability over standard sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Flat Width | View | |
|---|---|---|---|---|---|
| $4,939.50 - $5,492.40 | Request the lead time here |
12.000 in
304.8 mm
|
39.100 in
993.1 mm
|
||
| $7,556.70 - $8,404.70 | Request the lead time here |
16.000 in
406.4 mm
|
51.720 in
1313.7 mm
|
||
| $1,562.30 - $1,644.20 | Request the lead time here |
4.000 in
101.6 mm
|
14.000 in
355.6 mm
|
||
| $2,321.00 - $2,443.80 | Request the lead time here |
7.000 in
177.8 mm
|
23.580 in
598.9 mm
|
||
| $2,469.80 - $2,752.40 | Request the lead time here |
1.500 in
38.1 mm
|
5.453 in
138.5 mm
|
||
| $3,194.70 - $3,551.10 | Request the lead time here |
3.500 in
88.9 mm
|
12.312 in
312.7 mm
|
||
| $4,644.60 - $5,160.80 | Request the lead time here |
6.000 in
152.4 mm
|
20.250 in
514.4 mm
|
||
| $4,423.50 - $4,914.90 | Request the lead time here |
10.000 in
254 mm
|
32.875 in
835 mm
|
||
| $6,156.00 - $6,844.10 | Request the lead time here |
14.000 in
355.6 mm
|
45.380 in
1152.7 mm
|
||
| $1,907.50 - $2,008.90 | Request the lead time here |
5.000 in
127 mm
|
17.250 in
438.2 mm
|
||
| TQS2 | $2,654.10 - $2,949.00 | Request the lead time here |
2.000 in
50.8 mm
|
7.760 in
197.1 mm
|
|
| $3,538.80 - $3,932.00 | Request the lead time here |
4.000 in
101.6 mm
|
14.125 in
358.8 mm
|
||
| $5,283.60 - $5,873.40 | Request the lead time here |
7.000 in
177.8 mm
|
23.420 in
594.9 mm
|
||
| $4,656.90 - $5,173.10 | Request the lead time here |
11.000 in
279.4 mm
|
36.000 in
914.4 mm
|
||
| $6,745.80 - $7,495.40 | Request the lead time here |
15.000 in
381 mm
|
48.650 in
1235.7 mm
|
||
| $1,416.00 - $1,492.10 | Request the lead time here |
2.000 in
50.8 mm
|
7.750 in
196.9 mm
|
||
| $2,227.40 - $2,344.40 | Request the lead time here |
6.000 in
152.4 mm
|
20.380 in
517.7 mm
|
||
| $2,949.00 - $3,280.80 | Request the lead time here |
2.500 in
63.5 mm
|
9.340 in
237.2 mm
|
||
| $3,563.40 - $3,968.90 | Request the lead time here |
4.500 in
114.3 mm
|
15.650 in
397.5 mm
|
||
| TQS8 | $6,045.50 - $6,721.20 | Request the lead time here |
8.000 in
203.2 mm
|
26.650 in
676.9 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue