Quantity | Unit price |
---|---|
1 - 2 | $4,915.00 |
3 - 4 | $4,816.70 |
5 - 9 | $4,669.20 |
10 + | $4,423.40 |
Inside Diameter | 10.000 in |
---|---|
Inside Diameter | 254 mm |
Flat Width | 32.875 in |
Flat Width | 835 mm |
Roll Length | 22.9 m |
Roll Length | 75 ft |
Colour | Black |
Full Material | 1050 Ballistic Polyamide |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue