Quantity | Unit price |
---|---|
1 - 2 | $3,551.00 |
3 - 4 | $3,479.80 |
5 - 9 | $3,379.10 |
10 + | $3,194.80 |
Inside Diameter | 88.9 mm |
---|---|
Inside Diameter | 3.500 in |
Flat Width | 312.7 mm |
Flat Width | 12.312 in |
Roll Length | 45.7 m |
Roll Length | 150 ft |
Colour | Black |
Full Material | 1050 Ballistic Polyamide |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue