Quantity | Unit price |
---|---|
1 - 2 | $2,752.40 |
3 - 4 | $2,698.30 |
5 - 9 | $2,614.80 |
10 + | $2,469.70 |
Inside Diameter | 1.500 in |
---|---|
Inside Diameter | 38.1 mm |
Flat Width | 5.453 in |
Flat Width | 138.5 mm |
Roll Length | 45.7 m |
Roll Length | 150 ft |
Colour | Black |
Full Material | 1050 Ballistic Polyamide |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue