| Quantity | Unit price |
|---|---|
| 1 - 2 | $2,949.00 |
| 3 - 4 | $2,889.90 |
| 5 - 9 | $2,801.60 |
| 10 + | $2,654.10 |
| Inside Diameter | 2.000 in |
|---|---|
| Inside Diameter | 50.8 mm |
| Flat Width | 7.760 in |
| Flat Width | 197.1 mm |
| Roll Length | 45.7 m |
| Roll Length | 150 ft |
| Colour | Black |
| Full Material | 1050 Ballistic Polyamide |
| Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue