Quantity | Unit price |
---|---|
1 - 2 | $5,160.70 |
3 - 4 | $5,057.50 |
5 - 9 | $4,902.70 |
10 + | $4,644.60 |
Inside Diameter | 152.4 mm |
---|---|
Inside Diameter | 6.000 in |
Flat Width | 20.250 in |
Flat Width | 514.4 mm |
Roll Length | 150 ft |
Roll Length | 45.7 m |
Colour | Black |
Full Material | 1050 Ballistic Polyamide |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue