Menu Search

Push-in Rivets - Fir Tree

In stock

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
340 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
$0.0912 - $0.1137 Request the lead time here
0.441 in
0.063 - 0.394 in
0.48 in
0.157 in
$0.0488 - $0.0743 Request the lead time here
0.331 in
0.063 - 0.118 in
0.193 in
$0.093 - $0.116 Request the lead time here
0.551 in
0.063 - 0.394 in
0.484 in
0.197 in
$0.0489 - $0.0747 5000 In stock
0.441 in
0.063 - 0.236 in
0.327 in
0.157 in
$0.1145 - $0.1572 Request the lead time here
0.450 in
0.752 in
0.750 in
0.205 - 0.203 in
$0.1136 - $0.1556 Request the lead time here
0.375 in
0.5 in
0.500 in
0.205 - 0.203 in
$0.0777 - $0.1067 Request the lead time here
0.475 in
0.752 - 0.138 in
0.375 in
0.205 - 0.203 in
$0.1136 - $0.1556 Request the lead time here
0.450 in
0.5 in
0.500 in
0.205 - 0.203 in
$0.1136 - $0.1556 Request the lead time here
0.475 in
0.5 in
0.500 in
0.205 - 0.203 in
$0.0777 - $0.1067 Request the lead time here
0.375 in
0.375 in
$0.3249 - $0.5946 Request the lead time here
0.236 in
0.307 in
$1.4178 - $2.2292 1100 In stock
0.469 in
0.701 in
$0.932 - $1.5081 Request the lead time here
0.937 in
0.705 in
$0.699 - $1.1351 7300 In stock
0.701 in
1.059 in
$0.4017 - $0.7337 100 In stock
0.472 in
0.591 in
$0.1872 - $0.219 2000 In stock
0.437 in
0.563 in
$0.6111 - $0.6428 6000 In stock
0.748 in
0.827 in
$0.1559 - $0.1784 1000 In stock
0.630 in
0.433 in
$0.3068 - $0.3513 54000 In stock
0.500 in
0.945 in
$0.1883 - $0.2135 Request the lead time here
1.181 in
1.370 in
  • of 17
Fir Tree Rivet 4.0 mm 1.6 mm 10.0 mm Nylon Natural

27MXT004010N

Price Range
$0.1137 - $0.0912

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.48 in
  • Head Diameter
    0.441 in
  • Head Height
    0.079 in
  • Compatible Hole Diameter Range
    0.157 in
  • Compatible Panel Thickness Range
    0.063 - 0.394 in
Fir Tree Rivet 3.0 mm 1.6 mm 3.0 mm Nylon Natural

27MXT003003N

Price Range
$0.0743 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.193 in
  • Head Diameter
    0.331 in
  • Head Height
    0.063 in
  • Compatible Panel Thickness Range
    0.063 - 0.118 in
  • Overall Height
    0.252 in
Fir Tree Rivet 5.0 mm 1.6 mm 10.0 mm Nylon Natural

27MXT005010N

Price Range
$0.116 - $0.093

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.484 in
  • Head Diameter
    0.551 in
  • Head Height
    0.079 in
  • Compatible Hole Diameter Range
    0.197 in
  • Compatible Panel Thickness Range
    0.063 - 0.394 in
Fir Tree Rivet 4.0 mm 1.6 mm 6.0 mm Nylon Natural

27MXT004006N

Price Range
$0.0747 - $0.0489

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.327 in
  • Head Diameter
    0.441 in
  • Head Height
    0.079 in
  • Compatible Hole Diameter Range
    0.157 in
  • Compatible Panel Thickness Range
    0.063 - 0.236 in
Push-In Rivet 0.750 in 5.2 mm Black Nylon 6/6

27SC2520R075B

Price Range
$0.1572 - $0.1145

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.750 in
  • Head Diameter
    0.450 in
  • Head Height
    0.160 in
  • Compatible Hole Diameter Range
    0.205 - 0.203 in
  • Compatible Panel Thickness Range
    0.752 in
Push-In Rivet 0.500 in 5.2 mm Black Nylon 6/6

27SC2520K050B

Price Range
$0.1556 - $0.1136

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.375 in
  • Head Height
    0.093 in
  • Compatible Hole Diameter Range
    0.205 - 0.203 in
  • Compatible Panel Thickness Range
    0.5 in
Push-In Rivet 0.375 in 5.2 mm Black Nylon 6/6

27SC2520P037B

Price Range
$0.1067 - $0.0777

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.375 in
  • Head Diameter
    0.475 in
  • Head Height
    0.137 in
  • Compatible Hole Diameter Range
    0.205 - 0.203 in
  • Compatible Panel Thickness Range
    0.752 - 0.138 in
Push-In Rivet 0.500 in 5.2 mm Black Nylon 6/6

27SC2520R050B

Price Range
$0.1556 - $0.1136

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.450 in
  • Head Height
    0.160 in
  • Compatible Hole Diameter Range
    0.205 - 0.203 in
  • Compatible Panel Thickness Range
    0.5 in
Push-In Rivet 0.500 in 5.2 mm Black Nylon 6/6

27SC2520P050B

Price Range
$0.1556 - $0.1136

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.475 in
  • Head Height
    0.137 in
  • Compatible Hole Diameter Range
    0.205 - 0.203 in
  • Compatible Panel Thickness Range
    0.5 in
Push-In Rivet 0.375 in 5.2 mm Black Nylon 6/6

27SC2520K037B

Price Range
$0.1067 - $0.0777

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.375 in
  • Head Diameter
    0.375 in
  • Head Height
    0.093 in
  • Screw Size
    1/4-20
  • Colour
    Black
-; ; Compatible Panel Thickness Range 3.5 - 6.3 mm | 0.138 - 0.248 in;Black;Nylon

167002069902

Price Range
$0.5946 - $0.3249

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.307 in
  • Head Diameter
    0.236 in
  • Colour
    Black
  • Type
    2
-; ; Compatible Panel Thickness Range 2.5 - 15.2 mm | 0.098 - 0.598 in;Black;Nylon

167004069902

Price Range
$2.2292 - $1.4178

Stock Levels
1100 In stock
Attributes
  • Anchor Length
    0.701 in
  • Head Diameter
    0.469 in
  • Colour
    Black
  • Type
    2
-; ; Compatible Panel Thickness Range 1.3 - 11.2 mm | 0.051 - 0.441 in;Natural;Nylon

167010000002

Price Range
$1.5081 - $0.932

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.705 in
  • Head Diameter
    0.937 in
  • Colour
    Natural
  • Type
    2
-; ; Compatible Panel Thickness Range 2.5 - 20.3 mm | 0.098 - 0.799 in;Black;Nylon

167107269902

Price Range
$1.1351 - $0.699

Stock Levels
7300 In stock
Attributes
  • Anchor Length
    1.059 in
  • Head Diameter
    0.701 in
  • Colour
    Black
  • Type
    1
-; ; Compatible Panel Thickness Range 2.0 - 10.0 mm | 0.079 - 0.394 in;Black;Nylon

167205069902

Price Range
$0.7337 - $0.4017

Stock Levels
100 In stock
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.472 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 0.8 - 8.4 mm | 0.031 - 0.331 in;Black;Nylon

460437

Price Range
$0.219 - $0.1872

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.563 in
  • Head Diameter
    0.437 in
  • Head Height
    0.067 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.7 - 17.0 mm | 0.106 - 0.669 in;Black;Nylon

468799

Price Range
$0.6428 - $0.6111

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.827 in
  • Head Diameter
    0.748 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 1.2 - 6 mm | 0.047 - 0.236 in;Black;Nylon

468814

Price Range
$0.1784 - $0.1559

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.433 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 3.5 - 19.0 mm | 0.138 - 0.748 in;Black;Nylon

468819

Price Range
$0.3513 - $0.3068

Stock Levels
54000 In stock
Attributes
  • Anchor Length
    0.945 in
  • Head Diameter
    0.500 in
  • Head Height
    0.059 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2 - 25 mm | 0.079 - 0.984 in;Black;Nylon

468826

Price Range
$0.2135 - $0.1883

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.370 in
  • Head Diameter
    1.181 in
  • Head Height
    0.087 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2