| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0743 |
| 5000 - 9999 | $0.0668 |
| 10000 - 14999 | $0.0602 |
| 15000 - 19999 | $0.054 |
| 20000 + | $0.0488 |
| Anchor Length | 0.193 in |
|---|---|
| Anchor Length | 4.9 mm |
| Head Diameter | 0.331 in |
| Head Diameter | 8.4 mm |
| Head Height | 0.063 in |
| Head Height | 1.6 mm |
| Compatible Panel Thickness Range | 1.6 - 3.0 mm |
| Compatible Panel Thickness Range | 0.063 - 0.118 in |
| Overall Height | 6.4 mm |
| Overall Height | 0.252 in |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Type | Barbed Rivet |
| Type | 2 |
| Rivet Head Shape | Truss |
| Drive Type | Non Slotted Drive |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue