Menu Search

Push-in Rivets - Fir Tree

In stock

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
340 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
$0.386 - $0.7065 2500 In stock
0.472 in
0.236 in
$0.4017 - $0.7337 100 In stock
0.472 in
0.591 in
$0.1574 - $0.2673 500 In stock
0.709 in
0.906 in
$0.4403 - $0.8033 500 In stock
0.669 in
0.591 in
$0.155 - $0.2807 1500 In stock
0.630 in
0.748 in
$0.1676 - $0.3375 100 In stock
0.394 in
0.315 in
$0.5211 - $0.8418 1500 In stock
0.496 in
1.500 in
$1.1736 - $1.8492 1000 In stock
0.598 in
1.311 in
$0.8997 - $1.4168 500 In stock
1.000 in
0.819 in
$0.1676 - $0.3375 2900 In stock
0.394 in
0.315 in
$0.4017 - $0.7337 200 In stock
0.472 in
0.591 in
$0.384 - $0.699 Request the lead time here
0.669 in
0.433 in
$0.5289 - $0.857 Request the lead time here
0.512 in
0.531 in
$0.1614 - $0.2739 148000 In stock
0.630 in
0.748 in
$0.3249 - $0.5946 Request the lead time here
0.236 in
0.307 in
$0.6614 - $1.0772 200 In stock
0.374 in
0.531 in
$1.4178 - $2.2292 1100 In stock
0.469 in
0.701 in
$0.5175 - $0.8339 26900 In stock
0.630 in
0.433 in
$1.1042 - $1.7373 900 In stock
1.000 in
1.441 in
$0.932 - $1.5081 Request the lead time here
0.937 in
0.705 in
  • of 17
-; ; Compatible Panel Thickness Range 1.0 - 2.5 mm | 0.039 - 0.098 in;Natural;Nylon

167204000002

Price Range
$0.7065 - $0.386

Stock Levels
2500 In stock
Attributes
  • Anchor Length
    0.236 in
  • Head Diameter
    0.472 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 2.0 - 10.0 mm | 0.079 - 0.394 in;Black;Nylon

167205069902

Price Range
$0.7337 - $0.4017

Stock Levels
100 In stock
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.472 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 3 - 19 mm | 0.118 - 0.748 in;Natural;Nylon

092000400002

Price Range
$0.2673 - $0.1574

Stock Levels
500 In stock
Attributes
  • Anchor Length
    0.906 in
  • Head Diameter
    0.709 in
  • Head Height
    0.079 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 1.0 - 10.0 mm | 0.039 - 0.394 in;Black;Nylon

167208569902

Price Range
$0.8033 - $0.4403

Stock Levels
500 In stock
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.669 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 3 - 15 mm | 0.118 - 0.591 in;Natural;Nylon

092000200002

Price Range
$0.2807 - $0.155

Stock Levels
1500 In stock
Attributes
  • Anchor Length
    0.748 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 1.5 - 4.5 mm | 0.059 - 0.177 in;Black;Nylon

167203069902

Price Range
$0.3375 - $0.1676

Stock Levels
100 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.394 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 0.9 - 26.5 mm | 0.035 - 1.043 in;Black;Nylon

167009069902

Price Range
$0.8418 - $0.5211

Stock Levels
1500 In stock
Attributes
  • Anchor Length
    1.500 in
  • Head Diameter
    0.496 in
  • Colour
    Black
  • Type
    2
-; ; Compatible Panel Thickness Range 2.5 - 22.0 mm | 0.098 - 0.866 in;Black;Nylon

167011569902

Price Range
$1.8492 - $1.1736

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    1.311 in
  • Head Diameter
    0.598 in
  • Colour
    Black
  • Type
    2
-; ; Compatible Panel Thickness Range 2.9 - 14.4 mm | 0.114 - 0.567 in;Black;Nylon

167109069902

Price Range
$1.4168 - $0.8997

Stock Levels
500 In stock
Attributes
  • Anchor Length
    0.819 in
  • Head Diameter
    1.000 in
  • Colour
    Black
  • Type
    1
-; ; Compatible Panel Thickness Range 1.5 - 4.5 mm | 0.059 - 0.177 in;Natural;Nylon

167203000002

Price Range
$0.3375 - $0.1676

Stock Levels
2900 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.394 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 2.0 - 10.0 mm | 0.079 - 0.394 in;Natural;Nylon

167205000002

Price Range
$0.7337 - $0.4017

Stock Levels
200 In stock
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.472 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 2.0 - 5.5 mm | 0.079 - 0.217 in;Natural;Nylon

167208000002

Price Range
$0.699 - $0.384

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.433 in
  • Head Diameter
    0.669 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 1.5 - 9.0 mm | 0.059 - 0.354 in;Natural;Nylon

167210000002

Price Range
$0.857 - $0.5289

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.531 in
  • Head Diameter
    0.512 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
-; ; Compatible Panel Thickness Range 3 - 15 mm | 0.118 - 0.591 in;Black;Nylon

092000259902

Price Range
$0.2739 - $0.1614

Stock Levels
148000 In stock
Attributes
  • Anchor Length
    0.748 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 3.5 - 6.3 mm | 0.138 - 0.248 in;Black;Nylon

167002069902

Price Range
$0.5946 - $0.3249

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.307 in
  • Head Diameter
    0.236 in
  • Colour
    Black
  • Type
    2
-; ; Compatible Panel Thickness Range 0.9 - 8.0 mm | 0.035 - 0.315 in;Black;Nylon

167003069902

Price Range
$1.0772 - $0.6614

Stock Levels
200 In stock
Attributes
  • Anchor Length
    0.531 in
  • Head Diameter
    0.374 in
  • Colour
    Black
  • Type
    1
-; ; Compatible Panel Thickness Range 2.5 - 15.2 mm | 0.098 - 0.598 in;Black;Nylon

167004069902

Price Range
$2.2292 - $1.4178

Stock Levels
1100 In stock
Attributes
  • Anchor Length
    0.701 in
  • Head Diameter
    0.469 in
  • Colour
    Black
  • Type
    2
-; ; Compatible Panel Thickness Range 1.2 - 6.0 mm | 0.047 - 0.236 in;Black;Nylon

167005069902

Price Range
$0.8339 - $0.5175

Stock Levels
26900 In stock
Attributes
  • Anchor Length
    0.433 in
  • Head Diameter
    0.630 in
  • Colour
    Black
  • Type
    2
-; ; Compatible Panel Thickness Range 1.7 - 31.8 mm | 0.067 - 1.252 in;Natural;Nylon

167008500002

Price Range
$1.7373 - $1.1042

Stock Levels
900 In stock
Attributes
  • Anchor Length
    1.441 in
  • Head Diameter
    1.000 in
  • Colour
    Natural
  • Type
    2
-; ; Compatible Panel Thickness Range 1.3 - 11.2 mm | 0.051 - 0.441 in;Natural;Nylon

167010000002

Price Range
$1.5081 - $0.932

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.705 in
  • Head Diameter
    0.937 in
  • Colour
    Natural
  • Type
    2