| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.116 |
| 5000 - 9999 | $0.1106 |
| 10000 - 14999 | $0.1046 |
| 15000 - 19999 | $0.0986 |
| 20000 + | $0.093 |
| Anchor Length | 12.3 mm |
|---|---|
| Anchor Length | 0.484 in |
| Head Diameter | 0.551 in |
| Head Diameter | 14.0 mm |
| Head Height | 2.0 mm |
| Head Height | 0.079 in |
| Compatible Hole Diameter Range | 5.0 mm |
| Compatible Hole Diameter Range | 0.197 in |
| Compatible Panel Thickness Range | 1.6 - 10.0 mm |
| Compatible Panel Thickness Range | 0.063 - 0.394 in |
| Overall Height | 14.3 mm |
| Overall Height | 0.563 in |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Type | Barbed Rivet |
| Type | 2 |
| Rivet Head Shape | Truss |
| Drive Type | Non Slotted Drive |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue