Menu Search

Push-in Rivets - Fir Tree

In stock

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
340 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
$0.2354 - $0.2742 4000 In stock
0.433 in
0.500 in
$0.3104 - $0.3513 Request the lead time here
0.701 in
0.610 in
$0.5975 - $0.6291 Request the lead time here
0.626 in
0.744 in
$0.3141 - $0.359 3000 In stock
0.433 in
0.681 in
$0.4398 - $0.5057 Request the lead time here
0.709 in
1.075 in
$1.6676 - $1.6676 Request the lead time here
0.748 in
1.201 in
$0.464 - $0.5297 Request the lead time here
0.748 in
0.827 in
$0.1245 - $0.1419 Request the lead time here
0.650 in
0.095 - 0.395 in
0.650 in
0.250 in
$0.1364 - $0.155 Request the lead time here
0.650 in
0.075 - 0.475 in
0.740 in
0.281 in
$0.2016 - $0.2289 Request the lead time here
0.65 in
1.484 in
$0.1239 - $0.1409 13000 In stock
0.433 in
0.949 in
$0.1778 - $0.3365 13000 In stock
0.630 in
0.339 in
$0.1779 - $0.3365 Request the lead time here
0.472 in
0.437 in
$0.1721 - $0.3261 16000 In stock
0.315 in
0.339 in
$0.1488 - $0.1691 Request the lead time here
0.65 in
1.134 in
$0.1823 - $0.347 10000 In stock
0.630 in
0.339 in
$0.17 - $0.3234 20000 In stock
0.315 in
0.437 in
$0.1589 - $0.2945 Request the lead time here
0.5 in
0.606 in
$0.1847 - $0.3497 24000 In stock
0.630 in
0.437 in
$0.1293 - $0.1434 Request the lead time here
0.65 in
0.594 in
  • of 17
-; ; Compatible Panel Thickness Range 1.7 - 8.0 mm | 0.067 - 0.315 in;Natural;Nylon

468839

Price Range
$0.2742 - $0.2354

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.433 in
  • Head Height
    0.039 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.3 - 8.9 mm | 0.091 - 0.35 in;Natural;Nylon

468844

Price Range
$0.3513 - $0.3104

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.610 in
  • Head Diameter
    0.701 in
  • Head Height
    0.094 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.4 - 11.9 mm | 0.094 - 0.469 in;Natural;Nylon

468852

Price Range
$0.6291 - $0.5975

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.744 in
  • Head Diameter
    0.626 in
  • Head Height
    0.039 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 0.7 - 13.0 mm | 0.028 - 0.512 in;Clear;PP

495222

Price Range
$0.359 - $0.3141

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.681 in
  • Head Diameter
    0.433 in
  • Head Height
    0.067 in
  • Colour
    Clear
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 0.7 - 20.0 mm | 0.028 - 0.787 in;Clear;PP

495226

Price Range
$0.5057 - $0.4398

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.075 in
  • Head Diameter
    0.709 in
  • Head Height
    0.079 in
  • Colour
    Clear
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 1.5 - 25.4 mm | 0.059 - 1 in;Natural;Nylon

495233

Price Range
$1.6676 - $1.6676

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.201 in
  • Head Diameter
    0.748 in
  • Head Height
    0.079 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.7 - 17.0 mm | 0.106 - 0.669 in;Clear;Nylon

497398

Price Range
$0.5297 - $0.464

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.827 in
  • Head Diameter
    0.748 in
  • Head Height
    0.079 in
  • Colour
    Clear
  • Material Flammability Standard
    UL94 V-2
Push-In Rivet - ; Black ; Mushroom ; Non Slotted Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ;

BHF-6

Price Range
$0.1419 - $0.1245

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.650 in
  • Head Diameter
    0.650 in
  • Head Height
    0.070 in
  • Compatible Hole Diameter Range
    0.250 in
  • Compatible Panel Thickness Range
    0.095 - 0.395 in
Push-In Rivet - ; Black ; Pan ; Non Slotted Drive ; Compatible Hole Diameter 7.1 mm | 0.281 in ;

BHF-9

Price Range
$0.155 - $0.1364

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.740 in
  • Head Diameter
    0.650 in
  • Head Height
    0.063 in
  • Compatible Hole Diameter Range
    0.281 in
  • Compatible Panel Thickness Range
    0.075 - 0.475 in
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 7.0 - 31.1 mm | 0.276 - 1.224 in;Black;Nylon

BHF-12

Price Range
$0.2289 - $0.2016

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.484 in
  • Head Diameter
    0.65 in
  • Head Height
    0.063 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 10.8 - 19.7 mm | 0.425 - 0.776 in;Black;Nylon

BHF-3

Price Range
$0.1409 - $0.1239

Stock Levels
13000 In stock
Attributes
  • Anchor Length
    0.949 in
  • Head Diameter
    0.433 in
  • Head Height
    0.07 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4 mm | 0.157 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-4-8.6-16

Price Range
$0.3365 - $0.1778

Stock Levels
13000 In stock
Attributes
  • Anchor Length
    0.339 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-6.4-11.1-12

Price Range
$0.3365 - $0.1779

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.437 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-6.4-8.6-8

Price Range
$0.3261 - $0.1721

Stock Levels
16000 In stock
Attributes
  • Anchor Length
    0.339 in
  • Head Diameter
    0.315 in
  • Head Height
    0.039 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 7.1 mm | 0.281 in; Compatible Panel Thickness Range 12.2 - 22.2 mm | 0.48 - 0.874 in;Black;Nylon

BHF-10

Price Range
$0.1691 - $0.1488

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.134 in
  • Head Diameter
    0.65 in
  • Head Height
    0.063 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 2.1 - 4.3 mm | 0.083 - 0.169 in;Black;Nylon

RBF-6.4-8.6-16

Price Range
$0.347 - $0.1823

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.339 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 4.8 mm | 0.188 in; Compatible Panel Thickness Range 2 - 7.1 mm | 0.080 - 0.280 in;Black;Nylon

RBF-4.8-11.1-8

Price Range
$0.3234 - $0.17

Stock Levels
20000 In stock
Attributes
  • Anchor Length
    0.437 in
  • Head Diameter
    0.315 in
  • Head Height
    0.039 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 3.2 mm | 0.125 in;Natural;Nylon

PL-250-10-01

Price Range
$0.2945 - $0.1589

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.606 in
  • Head Diameter
    0.5 in
  • Head Height
    0.079 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon

RBF-6.4-11.1-16

Price Range
$0.3497 - $0.1847

Stock Levels
24000 In stock
Attributes
  • Anchor Length
    0.437 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 0.9 - 8.5 mm | 0.035 - 0.335 in;Black;Nylon

BHF-5

Price Range
$0.1434 - $0.1293

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.594 in
  • Head Diameter
    0.65 in
  • Head Height
    0.07 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2